IESNA:LM-63-2002
[TEST]P952400
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34025
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4678.7 5031.5 5410.3 5791 6082.7 6261.3 6370 6431 6498.3 6576.4
6677 6813.4 6997.4 7214.7 7478.6 7923 8594.4 9484.9 10584.6 11959.8
13762.4 15831.6 18034.5 20038.1 21249.1 20634.2 19403.4 17754.4 15773.2 13412.3
10425.7 7449 4875.3 2834 1246.9 386 0
4678.7 5050.6 5477 5899.4 6210.9 6400.3 6489.9 6512 6526.5 6539.5
6560.3 6604.8 6686.3 6788.6 6957.2 7309.7 7927.4 8823.2 9990.1 11381.6
13048 14966.6 17179.9 19572.7 21971.9 22609.3 21257.2 19517.5 17690.8 15612.9
12703.3 9575.1 6664 4056.8 1895.9 604.1 0
4678.7 5069.8 5543.7 6007.7 6339.1 6539.1 6609.6 6593 6554.9 6502.5
6443.6 6396 6375.4 6362.8 6436 6696.4 7260.5 8161.4 9395.5 10803.1
12333.8 14101.7 16325.3 19107.2 22694.9 24584.3 23110.9 21280.5 19608.7 17813.6
14980.9 11701.3 8452.6 5279.8 2544.9 822.3 0
4678.7 5096.9 5609.8 6105.2 6453.5 6642.5 6674.5 6594.2 6469.6 6325.8
6175.3 6040.7 5938 5868 5920.4 6227.8 6912 7960.7 9307 10785.1
12336.9 14014.3 15984.3 18423.4 21845.7 24488.6 23477.7 21452.5 19685.5 17868.9
15185.4 11994 8816.3 5686.1 2890.5 1015.1 0
4678.7 5124 5676.1 6202.6 6567.8 6745.6 6739.5 6595.3 6384.3 6149.1
5907.1 5685.6 5500.7 5373.2 5405 5759.2 6563.5 7759.9 9218.3 10767.2
12339.9 13926.7 15643.4 17739.7 20996.5 24392.8 23844.3 21624.3 19762.5 17924.1
15389.9 12286.6 9180.1 6092.6 3236.2 1207.9 0
4678.7 5140.1 5712 6261.3 6637.1 6795.8 6741.2 6522.6 6223.8 5913
5620.4 5367.8 5169.6 5062 5188.8 5745.2 6809.5 8296.4 10077.8 12007.1
13937.8 15835.3 17767.7 19884.6 23026.3 26252.2 26207.4 24086.5 21964.4 19646.7
16730.1 13305.5 9949.6 6622.2 3671.3 1425.5 0
4678.7 5156.3 5747.9 6320.1 6706.1 6846.1 6743 6449.9 6063.3 5677
5333.7 5050 4838.5 4750.9 4972.8 5731.2 7055.4 8832.9 10937.4 13246.6
15535.7 17744 19891.8 22029.5 25056.2 28111.9 28570.6 26548.5 24166 21369.4
18070.4 14324.3 10718.7 7151.9 4106.4 1643.1 0
4678.7 5164.4 5769.6 6351.8 6736.9 6863 6725.1 6383.3 5946.4 5530.8
5180 4898.8 4698.3 4640.8 4947.1 5848.6 7340.9 9352.1 11790.5 14495.6
17184.4 19783.9 22323.6 24784 28005.2 30917.7 31291.3 29280.8 26517.4 23130.5
19310.1 15203.5 11180.5 7344.5 4215.7 1652.5 0
4678.7 5172.5 5791.5 6383.4 6767.6 6879.9 6707.1 6316.5 5829.6 5384.7
5026.7 4747.9 4558.1 4530.6 4921.5 5966 7626.4 9871.3 12643.9 15744.5
18833.1 21823.6 24755.4 27538.3 30954.3 33723.3 34011.8 32013.2 28868.6 24891.3
20549.8 16082.9 11642.1 7537 4325 1661.6 0
4678.7 5168.9 5808 6398.7 6779.3 6881.6 6686 6269.4 5757.7 5305.3
4951.6 4676.9 4492 4483 4917.5 6027.1 7768.6 10176.1 13161.8 16477.9
19829.8 23018.4 26176.5 29300.4 32858.8 35483.7 35510.6 33187.4 29521.2 24957.4
20217.6 15512 10723.7 6815.2 3746.9 1395 0
4678.7 5172.5 5791.5 6383.4 6767.6 6879.9 6707.1 6316.5 5829.6 5384.7
5026.7 4747.9 4558.1 4530.6 4921.5 5966 7626.4 9871.3 12643.9 15744.5
18833.1 21823.6 24755.4 27538.3 30954.3 33723.3 34011.8 32013.2 28868.6 24891.3
20549.8 16082.9 11642.1 7537 4325 1661.6 0
4678.7 5164.4 5769.6 6351.8 6736.9 6863 6725.1 6383.3 5946.4 5530.8
5180 4898.8 4698.3 4640.8 4947.1 5848.6 7340.9 9352.1 11790.5 14495.6
17184.4 19783.9 22323.6 24784 28005.2 30917.7 31291.3 29280.8 26517.4 23130.5
19310.1 15203.5 11180.5 7344.5 4215.7 1652.5 0
4678.7 5156.3 5747.9 6320.1 6706.1 6846.1 6743 6449.9 6063.3 5677
5333.7 5050 4838.5 4750.9 4972.8 5731.2 7055.4 8832.9 10937.4 13246.6
15535.7 17744 19891.8 22029.5 25056.2 28111.9 28570.6 26548.5 24166 21369.4
18070.4 14324.3 10718.7 7151.9 4106.4 1643.1 0
4678.7 5140.1 5712 6261.3 6637.1 6795.8 6741.2 6522.6 6223.8 5913
5620.4 5367.8 5169.6 5062 5188.8 5745.2 6809.5 8296.4 10077.8 12007.1
13937.8 15835.3 17767.7 19884.6 23026.3 26252.2 26207.4 24086.5 21964.4 19646.7
16730.1 13305.5 9949.6 6622.2 3671.3 1425.5 0
4678.7 5124 5676.1 6202.6 6567.8 6745.6 6739.5 6595.3 6384.3 6149.1
5907.1 5685.6 5500.7 5373.2 5405 5759.2 6563.5 7759.9 9218.3 10767.2
12339.9 13926.7 15643.4 17739.7 20996.5 24392.8 23844.3 21624.3 19762.5 17924.1
15389.9 12286.6 9180.1 6092.6 3236.2 1207.9 0
4678.7 5096.9 5609.8 6105.2 6453.5 6642.5 6674.5 6594.2 6469.6 6325.8
6175.3 6040.7 5938 5868 5920.4 6227.8 6912 7960.7 9307 10785.1
12336.9 14014.3 15984.3 18423.4 21845.7 24488.6 23477.7 21452.5 19685.5 17868.9
15185.4 11994 8816.3 5686.1 2890.5 1015.1 0
4678.7 5069.8 5543.7 6007.7 6339.1 6539.1 6609.6 6593 6554.9 6502.5
6443.6 6396 6375.4 6362.8 6436 6696.4 7260.5 8161.4 9395.5 10803.1
12333.8 14101.7 16325.3 19107.2 22694.9 24584.3 23110.9 21280.5 19608.7 17813.6
14980.9 11701.3 8452.6 5279.8 2544.9 822.3 0
4678.7 5050.6 5477 5899.4 6210.9 6400.3 6489.9 6512 6526.5 6539.5
6560.3 6604.8 6686.3 6788.6 6957.2 7309.7 7927.4 8823.2 9990.1 11381.6
13048 14966.6 17179.9 19572.7 21971.9 22609.3 21257.2 19517.5 17690.8 15612.9
12703.3 9575.1 6664 4056.8 1895.9 604.1 0
4678.7 5031.5 5410.3 5791 6082.7 6261.3 6370 6431 6498.3 6576.4
6677 6813.4 6997.4 7214.7 7478.6 7923 8594.4 9484.9 10584.6 11959.8
13762.4 15831.6 18034.5 20038.1 21249.1 20634.2 19403.4 17754.4 15773.2 13412.3
10425.7 7449 4875.3 2834 1246.9 386 0
4678.7 4992.9 5325.1 5650.2 5904.8 6065.8 6166.2 6224.4 6283.6 6357
6461.9 6608.4 6799.2 7018.5 7290.8 7683.5 8245.4 8981.2 9905 11003.5
12320.5 13704 14930.6 15800 16017.2 15102.5 13808.2 12267.9 10587.3 8765.3
6676.8 4673.2 3010.8 1742.6 783.9 256.7 0
4678.7 4954.3 5239.8 5509.6 5726.9 5870.5 5962.4 6017.7 6068.7 6137.5
6247 6403.2 6601.2 6822.4 7102.8 7444 7896.4 8477.4 9225.5 10046.9
10878.5 11576.5 11827 11561.8 10785.1 9570.8 8212.9 6781.5 5401.4 4118.6
2927.9 1897.3 1146.3 651.4 321 127.5 0
4678.7 4913.2 5154.7 5379.6 5555 5675.9 5751.3 5787.4 5815.6 5853.6
5922.6 6030.3 6169.8 6315.4 6481.3 6667.1 6903 7211.6 7617.7 8050.4
8451.9 8712.6 8655.1 8250.8 7498.4 6480.9 5442.8 4425.9 3484.8 2664.1
1933.6 1310.3 844.2 519.2 277.6 115.1 0
4678.7 4872.3 5069.8 5249.7 5383.4 5481.3 5540.1 5557 5562.4 5569.6
5598 5657.2 5738.4 5808.4 5859.7 5890.2 5909.5 5945.9 6010 6054
6025.3 5848.4 5483.1 4940 4211.6 3391.1 2672.9 2070.4 1568.3 1209.7
939.3 723.2 542.2 387.4 234.3 102.7 0
4678.7 4831 4984.1 5123.1 5229.7 5299.9 5331.3 5314.7 5268.7 5212.3
5156.7 5119.5 5102.1 5080.5 5040 4970.5 4874.8 4776 4684.3 4608.5
4525.9 4386.4 4155.2 3829.2 3405.8 2899.2 2443.3 2005.2 1586.9 1265.9
990.3 757.8 556.6 390 233 101.4 0
4678.7 4789.7 4898.7 4996.5 5075.9 5118.6 5122.5 5072.3 4975 4855
4715.5 4581.8 4465.4 4352.3 4220.6 4050.7 3840.3 3606.5 3358.8 3163.1
3026.6 2924.7 2827.3 2718.2 2600.1 2407.2 2213.7 1939.9 1605.4 1322.3
1041.3 792.7 570.9 392.8 231.6 100.2 0
4678.7 4750.2 4818.8 4885 4944.1 4969.4 4949.8 4864.6 4717.5 4545
4352.3 4176.2 4029 3902.1 3777.3 3630.4 3455.2 3261.8 3056.4 2894
2786.1 2715 2663.4 2602.4 2509 2346.7 2185.1 1955.9 1679.4 1427.1
1158.7 906.7 667.5 463.9 283.7 121.4 0
4678.7 4710.7 4738.9 4773.5 4811.9 4820.2 4777.1 4656.8 4460.1 4234.9
3989.3 3770.6 3592.5 3451.6 3334 3210.1 3070.1 2917.1 2754.1 2624.8
2545.5 2505.4 2499.5 2486.6 2418 2286.4 2156.6 1971.7 1753.2 1531.8
1276.1 1020.7 763.9 535 335.7 142.7 0
4678.7 4672.4 4663.5 4670.7 4685 4686.8 4629.4 4483 4257.7 4004.6
3753.2 3555.7 3412.1 3306.2 3212.8 3104.2 2974 2828.6 2664.3 2509
2393.2 2330.4 2336.7 2343 2323.2 2274.7 2158 1967.7 1753.2 1549.4
1357.3 1154.4 923.7 671.5 437.2 184.9 0
4678.7 4629.9 4589 4574.2 4581.4 4590.4 4552.2 4435.5 4245.1 4029.2
3819.6 3636.5 3475.5 3334.4 3201.1 3061.5 2908.5 2746 2584.4 2440.3
2313.3 2218.7 2168.4 2138.3 2109.9 2076.9 2007.2 1883 1725.3 1549.8
1350.5 1150.8 923.2 679 447 197.5 0
4678.7 4595.4 4524 4487.7 4490.2 4515.7 4516.4 4448.6 4306.2 4119.5
3923.8 3737.1 3555.2 3381.6 3214.1 3047.1 2876 2702.9 2542.4 2405.1
2282.1 2187.8 2119.6 2067.2 2017.8 1961.6 1884.8 1781 1652.8 1500
1312.2 1120.1 897.5 666.4 433.6 192.1 0
4678.7 4561.1 4458.8 4401.3 4399 4441.4 4480.9 4461.5 4367.2 4209.8
4027.9 3837.6 3635.3 3428.8 3227.2 3032.7 2843.5 2659.8 2500.6 2369.9
2251 2157.1 2071 1996.1 1925.5 1846.5 1762.2 1679 1580.3 1450.3
1273.8 1089.4 871.7 653.9 420.1 186.7 0
4678.7 4530.1 4404.2 4329.5 4327.2 4393.6 4487.3 4539.8 4503.1 4364.9
4167.4 3952.3 3730.4 3504.7 3285.2 3074.4 2873.5 2684.3 2521.1 2389.3
2281.2 2202.6 2135.4 2065.4 1986.4 1885.1 1777.1 1674.4 1564.1 1426.6
1251.2 1066.4 852.4 640.2 404.9 183.8 0
4678.7 4499.2 4349.8 4257.7 4255.4 4346.2 4493.8 4618 4639.2 4520.4
4307.1 4066.9 3825.6 3580.9 3343 3115.9 2903.5 2708.9 2541.9 2408.5
2311.5 2247.8 2199.7 2134.7 2047.1 1923.7 1791.8 1669.7 1548 1403.1
1228.4 1043.5 833.1 626.6 389.6 181 0
4678.7 4472.1 4301.7 4197.2 4190.2 4294.9 4480.5 4659.7 4726.3 4633.7
4418.6 4156.3 3899.7 3652 3413.4 3186.1 2971.3 2773.1 2602.9 2468.3
2367.9 2299.5 2255.3 2200 2122.1 2011.2 1885.5 1756.2 1624.1 1463
1272.9 1079.7 863.2 624.1 376.7 180.4 0
4678.7 4445 4253.6 4136.5 4124.9 4243.9 4467.2 4701.2 4813.4 4747
4530.1 4245.7 3974 3723.2 3483.9 3256.4 3039.2 2837.6 2664 2527.9
2424.1 2351 2311 2265.4 2197.2 2098.8 1979.4 1842.9 1700.2 1522.8
1317.4 1115.8 893.2 621.6 363.6 179.9 0
4678.7 4417.7 4210 4083 4064.7 4181.6 4413.2 4657.5 4793.3 4759.2
4571.7 4292 4011.8 3765.1 3534.2 3318.6 3110.7 2914.8 2744 2606.9
2494.8 2416.9 2368.8 2322.5 2255.2 2160.7 2038.6 1899.1 1748.7 1566.6
1357.1 1149.9 921.9 611.5 335.7 158.7 0
4678.7 4390.6 4166.2 4029.7 4004.6 4119.5 4359.2 4614.1 4773 4771.2
4613.2 4338.5 4049.5 3807.1 3584.5 3380.7 3182.3 2992 2824.1 2685.9
2565.6 2483 2426.4 2379.8 2313.3 2222.7 2097.9 1955.2 1797.2 1610.4
1396.8 1184 950.6 601.4 307.9 137.3 0
4678.7 4369.6 4132.6 3989.7 3956.8 4058.4 4272.3 4499 4641.4 4645.5
4510.1 4265.1 3993.6 3755.7 3547.8 3363.8 3186.4 3012.6 2853.7 2720
2609.4 2534.9 2481.4 2435.2 2369 2273.7 2142.8 1993.9 1832.2 1644.7
1428 1216.9 975.6 654.6 357.6 158.2 0
4678.7 4348.4 4098.8 3949.8 3908.9 3997.4 4185.4 4383.9 4510 4519.8
4407.3 4191.8 3937.6 3704.2 3511.4 3346.9 3190.4 3033.3 2883.4 2754.1
2653.2 2586.8 2536.5 2490.5 2424.6 2324.6 2187.7 2032.7 1867.2 1679
1459.3 1249.6 1000.4 707.7 407.5 179.2 0
4678.7 4331.3 4075.3 3921.8 3877.6 3957 4124 4293.4 4399 4405.7
4305.7 4113 3881.2 3659.1 3469.7 3308.7 3157.9 3005.8 2858.6 2736.9
2652.1 2596.1 2549.4 2503.6 2439 2338.5 2201.8 2046.5 1880.5 1694.8
1475.8 1265 1020.8 742.6 450.6 196.6 0
4678.7 4314.3 4051.8 3893.8 3846 3916.6 4062.6 4203 4288.2 4291.3
4204.4 4034.2 3824.5 3614.1 3428.3 3270.3 3125.4 2978.5 2834 2719.6
2651.4 2605.4 2562.4 2516.7 2453.4 2352.3 2215.8 2060.2 1893.8 1710.6
1492.3 1280.5 1041.3 777.4 493.7 214 0
4678.7 4301 4035.1 3874.6 3827.9 3896.3 4034.4 4161.3 4234.9 4235.1
4155.6 4001.5 3807.8 3603.1 3411.6 3239.9 3081.2 2923.8 2771.3 2664
2606.9 2569.2 2530.8 2484.8 2422.1 2324.1 2188.7 2035.2 1873.5 1693.8
1484.1 1269 1036.3 775.2 490.1 209.7 0
4678.7 4287.7 4018.4 3855.6 3809.8 3876.2 4006.4 4119.5 4181.4 4178.7
4106.9 3968.7 3790.9 3592.2 3395 3209.8 3037.4 2869 2708.9 2608.3
2562.4 2532.9 2499.2 2452.8 2391.1 2295.9 2161.6 2010.5 1853.2 1676.9
1475.8 1257.1 1031.4 772.9 486.5 205 0
4678.7 4275.5 4005.6 3844.1 3800.1 3867.9 3995.6 4105.8 4164.4 4159.9
4089.1 3960.6 3790.9 3593.6 3391.5 3193.8 3007.6 2825.7 2658 2561.3
2518.9 2493.9 2465 2419.1 2356.2 2259.3 2126.1 1977.4 1821.6 1646.7
1450.5 1231.6 997.1 744 463.9 193.5 0
4678.7 4263.1 3992.9 3832.8 3790.4 3859.7 3984.8 4092 4147.3 4141
4071.5 3952.5 3790.9 3595.2 3387.9 3177.8 2978.2 2782.5 2607.2 2514.4
2475.5 2455.2 2430.9 2385.1 2321.4 2222.7 2090.7 1944.4 1790 1616.7
1425.2 1206.1 962.7 714.9 441.3 181.7 0
4678.7 4247.8 3980.3 3824.1 3786.4 3858.2 3983.9 4089.8 4141.9 4132.9
4061.1 3949.8 3793.6 3597.9 3386.1 3168.8 2960.6 2754.1 2574.6 2483
2445.3 2427.3 2405.8 2359.1 2294.5 2190.3 2062.9 1919.2 1761.3 1588.9
1398.6 1184.9 922.8 689.4 418.3 170.6 0
4678.7 4263.1 3992.9 3832.8 3790.4 3859.7 3984.8 4092 4147.3 4141
4071.5 3952.5 3790.9 3595.2 3387.9 3177.8 2978.2 2782.5 2607.2 2514.4
2475.5 2455.2 2430.9 2385.1 2321.4 2222.7 2090.7 1944.4 1790 1616.7
1425.2 1206.1 962.7 714.9 441.3 181.7 0
4678.7 4275.5 4005.6 3844.1 3800.1 3867.9 3995.6 4105.8 4164.4 4159.9
4089.1 3960.6 3790.9 3593.6 3391.5 3193.8 3007.6 2825.7 2658 2561.3
2518.9 2493.9 2465 2419.1 2356.2 2259.3 2126.1 1977.4 1821.6 1646.7
1450.5 1231.6 997.1 744 463.9 193.5 0
4678.7 4287.7 4018.4 3855.6 3809.8 3876.2 4006.4 4119.5 4181.4 4178.7
4106.9 3968.7 3790.9 3592.2 3395 3209.8 3037.4 2869 2708.9 2608.3
2562.4 2532.9 2499.2 2452.8 2391.1 2295.9 2161.6 2010.5 1853.2 1676.9
1475.8 1257.1 1031.4 772.9 486.5 205 0
4678.7 4301 4035.1 3874.6 3827.9 3896.3 4034.4 4161.3 4234.9 4235.1
4155.6 4001.5 3807.8 3603.1 3411.6 3239.9 3081.2 2923.8 2771.3 2664
2606.9 2569.2 2530.8 2484.8 2422.1 2324.1 2188.7 2035.2 1873.5 1693.8
1484.1 1269 1036.3 775.2 490.1 209.7 0
4678.7 4314.3 4051.8 3893.8 3846 3916.6 4062.6 4203 4288.2 4291.3
4204.4 4034.2 3824.5 3614.1 3428.3 3270.3 3125.4 2978.5 2834 2719.6
2651.4 2605.4 2562.4 2516.7 2453.4 2352.3 2215.8 2060.2 1893.8 1710.6
1492.3 1280.5 1041.3 777.4 493.7 214 0
4678.7 4331.3 4075.3 3921.8 3877.6 3957 4124 4293.4 4399 4405.7
4305.7 4113 3881.2 3659.1 3469.7 3308.7 3157.9 3005.8 2858.6 2736.9
2652.1 2596.1 2549.4 2503.6 2439 2338.5 2201.8 2046.5 1880.5 1694.8
1475.8 1265 1020.8 742.6 450.6 196.6 0
4678.7 4348.4 4098.8 3949.8 3908.9 3997.4 4185.4 4383.9 4510 4519.8
4407.3 4191.8 3937.6 3704.2 3511.4 3346.9 3190.4 3033.3 2883.4 2754.1
2653.2 2586.8 2536.5 2490.5 2424.6 2324.6 2187.7 2032.7 1867.2 1679
1459.3 1249.6 1000.4 707.7 407.5 179.2 0
4678.7 4369.6 4132.6 3989.7 3956.8 4058.4 4272.3 4499 4641.4 4645.5
4510.1 4265.1 3993.6 3755.7 3547.8 3363.8 3186.4 3012.6 2853.7 2720
2609.4 2534.9 2481.4 2435.2 2369 2273.7 2142.8 1993.9 1832.2 1644.7
1428 1216.9 975.6 654.6 357.6 158.2 0
4678.7 4390.6 4166.2 4029.7 4004.6 4119.5 4359.2 4614.1 4773 4771.2
4613.2 4338.5 4049.5 3807.1 3584.5 3380.7 3182.3 2992 2824.1 2685.9
2565.6 2483 2426.4 2379.8 2313.3 2222.7 2097.9 1955.2 1797.2 1610.4
1396.8 1184 950.6 601.4 307.9 137.3 0
4678.7 4417.7 4210 4083 4064.7 4181.6 4413.2 4657.5 4793.3 4759.2
4571.7 4292 4011.8 3765.1 3534.2 3318.6 3110.7 2914.8 2744 2606.9
2494.8 2416.9 2368.8 2322.5 2255.2 2160.7 2038.6 1899.1 1748.7 1566.6
1357.1 1149.9 921.9 611.5 335.7 158.7 0
4678.7 4445 4253.6 4136.5 4124.9 4243.9 4467.2 4701.2 4813.4 4747
4530.1 4245.7 3974 3723.2 3483.9 3256.4 3039.2 2837.6 2664 2527.9
2424.1 2351 2311 2265.4 2197.2 2098.8 1979.4 1842.9 1700.2 1522.8
1317.4 1115.8 893.2 621.6 363.6 179.9 0
4678.7 4472.1 4301.7 4197.2 4190.2 4294.9 4480.5 4659.7 4726.3 4633.7
4418.6 4156.3 3899.7 3652 3413.4 3186.1 2971.3 2773.1 2602.9 2468.3
2367.9 2299.5 2255.3 2200 2122.1 2011.2 1885.5 1756.2 1624.1 1463
1272.9 1079.7 863.2 624.1 376.7 180.4 0
4678.7 4499.2 4349.8 4257.7 4255.4 4346.2 4493.8 4618 4639.2 4520.4
4307.1 4066.9 3825.6 3580.9 3343 3115.9 2903.5 2708.9 2541.9 2408.5
2311.5 2247.8 2199.7 2134.7 2047.1 1923.7 1791.8 1669.7 1548 1403.1
1228.4 1043.5 833.1 626.6 389.6 181 0
4678.7 4530.1 4404.2 4329.5 4327.2 4393.6 4487.3 4539.8 4503.1 4364.9
4167.4 3952.3 3730.4 3504.7 3285.2 3074.4 2873.5 2684.3 2521.1 2389.3
2281.2 2202.6 2135.4 2065.4 1986.4 1885.1 1777.1 1674.4 1564.1 1426.6
1251.2 1066.4 852.4 640.2 404.9 183.8 0
4678.7 4561.1 4458.8 4401.3 4399 4441.4 4480.9 4461.5 4367.2 4209.8
4027.9 3837.6 3635.3 3428.8 3227.2 3032.7 2843.5 2659.8 2500.6 2369.9
2251 2157.1 2071 1996.1 1925.5 1846.5 1762.2 1679 1580.3 1450.3
1273.8 1089.4 871.7 653.9 420.1 186.7 0
4678.7 4595.4 4524 4487.7 4490.2 4515.7 4516.4 4448.6 4306.2 4119.5
3923.8 3737.1 3555.2 3381.6 3214.1 3047.1 2876 2702.9 2542.4 2405.1
2282.1 2187.8 2119.6 2067.2 2017.8 1961.6 1884.8 1781 1652.8 1500
1312.2 1120.1 897.5 666.4 433.6 192.1 0
4678.7 4629.9 4589 4574.2 4581.4 4590.4 4552.2 4435.5 4245.1 4029.2
3819.6 3636.5 3475.5 3334.4 3201.1 3061.5 2908.5 2746 2584.4 2440.3
2313.3 2218.7 2168.4 2138.3 2109.9 2076.9 2007.2 1883 1725.3 1549.8
1350.5 1150.8 923.2 679 447 197.5 0
4678.7 4672.4 4663.5 4670.7 4685 4686.8 4629.4 4483 4257.7 4004.6
3753.2 3555.7 3412.1 3306.2 3212.8 3104.2 2974 2828.6 2664.3 2509
2393.2 2330.4 2336.7 2343 2323.2 2274.7 2158 1967.7 1753.2 1549.4
1357.3 1154.4 923.7 671.5 437.2 184.9 0
4678.7 4710.7 4738.9 4773.5 4811.9 4820.2 4777.1 4656.8 4460.1 4234.9
3989.3 3770.6 3592.5 3451.6 3334 3210.1 3070.1 2917.1 2754.1 2624.8
2545.5 2505.4 2499.5 2486.6 2418 2286.4 2156.6 1971.7 1753.2 1531.8
1276.1 1020.7 763.9 535 335.7 142.7 0
4678.7 4750.2 4818.8 4885 4944.1 4969.4 4949.8 4864.6 4717.5 4545
4352.3 4176.2 4029 3902.1 3777.3 3630.4 3455.2 3261.8 3056.4 2894
2786.1 2715 2663.4 2602.4 2509 2346.7 2185.1 1955.9 1679.4 1427.1
1158.7 906.7 667.5 463.9 283.7 121.4 0
4678.7 4789.7 4898.7 4996.5 5075.9 5118.6 5122.5 5072.3 4975 4855
4715.5 4581.8 4465.4 4352.3 4220.6 4050.7 3840.3 3606.5 3358.8 3163.1
3026.6 2924.7 2827.3 2718.2 2600.1 2407.2 2213.7 1939.9 1605.4 1322.3
1041.3 792.7 570.9 392.8 231.6 100.2 0
4678.7 4831 4984.1 5123.1 5229.7 5299.9 5331.3 5314.7 5268.7 5212.3
5156.7 5119.5 5102.1 5080.5 5040 4970.5 4874.8 4776 4684.3 4608.5
4525.9 4386.4 4155.2 3829.2 3405.8 2899.2 2443.3 2005.2 1586.9 1265.9
990.3 757.8 556.6 390 233 101.4 0
4678.7 4872.3 5069.8 5249.7 5383.4 5481.3 5540.1 5557 5562.4 5569.6
5598 5657.2 5738.4 5808.4 5859.7 5890.2 5909.5 5945.9 6010 6054
6025.3 5848.4 5483.1 4940 4211.6 3391.1 2672.9 2070.4 1568.3 1209.7
939.3 723.2 542.2 387.4 234.3 102.7 0
4678.7 4913.2 5154.7 5379.6 5555 5675.9 5751.3 5787.4 5815.6 5853.6
5922.6 6030.3 6169.8 6315.4 6481.3 6667.1 6903 7211.6 7617.7 8050.4
8451.9 8712.6 8655.1 8250.8 7498.4 6480.9 5442.8 4425.9 3484.8 2664.1
1933.6 1310.3 844.2 519.2 277.6 115.1 0
4678.7 4954.3 5239.8 5509.6 5726.9 5870.5 5962.4 6017.7 6068.7 6137.5
6247 6403.2 6601.2 6822.4 7102.8 7444 7896.4 8477.4 9225.5 10046.9
10878.5 11576.5 11827 11561.8 10785.1 9570.8 8212.9 6781.5 5401.4 4118.6
2927.9 1897.3 1146.3 651.4 321 127.5 0
4678.7 4992.9 5325.1 5650.2 5904.8 6065.8 6166.2 6224.4 6283.6 6357
6461.9 6608.4 6799.2 7018.5 7290.8 7683.5 8245.4 8981.2 9905 11003.5
12320.5 13704 14930.6 15800 16017.2 15102.5 13808.2 12267.9 10587.3 8765.3
6676.8 4673.2 3010.8 1742.6 783.9 256.7 0
4678.7 5031.5 5410.3 5791 6082.7 6261.3 6370 6431 6498.3 6576.4
6677 6813.4 6997.4 7214.7 7478.6 7923 8594.4 9484.9 10584.6 11959.8
13762.4 15831.6 18034.5 20038.1 21249.1 20634.2 19403.4 17754.4 15773.2 13412.3
10425.7 7449 4875.3 2834 1246.9 386 0
